Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,043

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

16034G
SMD Test Fixture 

SMD Test Fixture

16034G

Price: US$ 2,204

The 16034G is a test fixture for impedance measurements.
US$ 2,204
16034H
SMD Array Type LCR Test Fixture 

SMD Array Type LCR Test Fixture

16034H

Price: US$ 2,204

The 16034H is designed for impedance evaluations of array-type SMD.
US$ 2,204
16047A
Test Fixture (Axial and Radial) 

Test Fixture (Axial and Radial)

16047A

Price: US$ 572

The 16047A is designed for impedance evaluation of axial/radial lead type devices.
US$ 572
16065A
200 Vdc External Voltage Bias Fixture 

200 Vdc External Voltage Bias Fixture

16065A

Price: US$ 2,023

The 16065A test fixture makes it possible to measure a DUT with up to +/-200V DC BIAS.
US$ 2,023
16196A
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196A

Price: US$ 7,295

The 16196A SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
US$ 7,295
16196B
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196B

Price: US$ 7,117

The 16196B SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
US$ 7,117
16196C
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196C

Price: US$ 7,295

The 16196C SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
US$ 7,295
16196D
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196D

Price: US$ 11,540

The 16196D SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
US$ 11,540
16451B
Dielectric Test Fixture 

Dielectric Test Fixture

16451B

Price: US$ 6,369

The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150.
US$ 6,369
16452A
Liquid Test Fixture 

Liquid Test Fixture

16452A

Price: US$ 13,488

The 16452A provides accurate dielectric constant and impedance measurements of liquid materials.
US$ 13,488
82357B
USB/GPIB Interface High-Speed USB 2.0 

USB/GPIB Interface High-Speed USB 2.0

82357B

Price: US$ 594

The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.
US$ 594

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 42841A Product Photograph 42841A Bias Current Source [Obsolete] 

    42841A Bias Current Source [Obsolete]

    The 42841A is a bias current source for use with the 4284A or 4285A or E4980A.

  • E4980A Precision LCR Meter E4980A Precision LCR Meter, 20 Hz to 2 MHz 

    E4980A Precision LCR Meter, 20 Hz to 2 MHz

    • Frequency: 20 Hz to 2 MHz
    • +/- 0.05 % basic accuracy
    • Built-in 40V DC Bias, 20 Vrms test signal (Option 001)
    • 40 A DC support (Option 002) with the 42841A Bias Current Source
    • Rdc measurements (Option 200)