Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Impedance characterization in signal pattern / TDR, TDT
  • Up to 20,001 point measurement with low-pass or band-pass mode selection
  • Gating function to remove unwanted fixture effects
  • Window function setting to optimize pulse rising time effects
  • Accurate vector error calibration at the tip of the test port

Description

Time domain option 010 enables the ENA to view reflection and transmission responses in the time domain, which is a powerful tool to tune filters, gate out the response of fixtures and cables, characterize the impedance of transmission lines, and more.

Product Options

  • E5071C-010 Time domain analysis
  • E5070B-010 Time domain analysis
  • E5071B-010 Time domain analysis

Upgrade kits

  • E5004A-1FP Time domain analysis (for E5071C)
  • E5070BU-010 Time domain analysis
  • E5071BU-010 Time domain analysis

View ENA Series home page.

Learn more about Keysight Network Analyzer Software