Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Frequency-Translating Device Measurement

  • Frequency-offset sweep
  • External signal source control
  • Fixed IF/RF measurement
  • Avoid spurious mode
  • Absolute power measurement
  • Scalar-mixer calibration
  • Vector-mixer calibration
  • E5071C-008 Frequency Offset Mode

Description

Frequency-Offset Mode Option available now!

The Frequency-Offset Mode (FOM) option for the E5071C (E5070B/71B) ENA RF network analyzers is available now. The FOM capability offers non-linear measurements for RF components such as mixers and converters.

Key features
Frequency-Translating Device Measurement

  • Frequency-offset sweep
  • External signal source control
  • Fixed IF/RF measurement
  • Avoid spurious mode

Harmonics Measurement

  • Absolute power measurement

Mixer Calibration

  • Scalar-mixer calibration
  • Vector-mixer calibration

Product options

  • E5071C-008 Frequency Offset Mode
  • E5070B-008 Frequency Offset Mode
  • E5071B-008 Frequency Offset Mode

Upgrade kits

  • E5003A-1FP Frequency Offset Mode - Fixed, perpetual license
  • E5070BU-008 Add Frequency Offset Mode
  • E5071BU-008 Add Frequency Offset Mode

View ENA RF Series home page