Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4396B-010 Impedance Measurement Function

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Description

Discontinuance Notice: 4396B-010 will be discontinued on June 1, 2009 and the end of support life will be June 1, 2014.

The upgrade kits for the 4396B's options (4396V-010) are still orderable. The corresponding model number for each option is listed in the 4396B Option Upgrade Table.

 

This option allows the capability of impedance measurement function. This option can be retrofitted using the 43961A Impedance Test Kit.

For more information about impedance analyzer, please visit Impedance Analyzers.