Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4285A-001 ADD DC BIAS (0-40V DC BIAS)

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

16034E
Test Fixture (SMD Components) 

Test Fixture (SMD Components)

16034E
The 16034E test fixture is designed for impedance evaluations of SMD components.
16034G
SMD Test Fixture 

SMD Test Fixture

16034G
The 16034G is a test fixture for impedance measurements.
16034H
SMD Array Type LCR Test Fixture 

SMD Array Type LCR Test Fixture

16034H
The 16034H is designed for impedance evaluations of array-type SMD.
16047A
Test Fixture (Axial and Radial) 

Test Fixture (Axial and Radial)

16047A
The 16047A is designed for impedance evaluation of axial/radial lead type devices.
16047E
Test Fixture 

Test Fixture

16047E
The 16047E is designed for impedance evaluation of lead type devices
16048A
Test Lead, BNC Connector to BNC Connector Board 

Test Lead, BNC Connector to BNC Connector Board

16048A
The 16048A test leads extend the measurement port with a 4 terminal-pair configuration.
16048D
2m BNC Test Cable 

2m BNC Test Cable

16048D
The 16048D test leads extend the measurement port with a 4-Terminal Pair configuration.
16065A
200 Vdc External Voltage Bias Fixture 

200 Vdc External Voltage Bias Fixture

16065A
The 16065A test fixture makes it possible to measure a DUT with up to +/-200V DC BIAS.
16089B
Medium Kelvin Clip Lead 

Medium Kelvin Clip Lead

16089B
The 16089B makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures.
16089C
Kelvin IC Clip Lead 

Kelvin IC Clip Lead

16089C
The 16089C makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures.
16092A
Spring Clip Fixture 

Spring Clip Fixture

16092A
The 16092A test fixure is designed for impedance evaluation of both lead and SMD components.
16192A
Parallel Electrode SMD Test Fixture 

Parallel Electrode SMD Test Fixture

16192A
The 16192A test fixture is designed for impedance evaluations of side electrode SMD components.
16194A
High Temperature Component Test Fixture 

High Temperature Component Test Fixture

16194A
The 16194A is designed for measuring both axial/radial leaded devices
16196A
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196A
The 16196A SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16196B
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196B
The 16196B SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16196C
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196C
The 16196C SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16196D
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196D
The 16196D SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16197A
Bottom Electrode SMD Test Fixture 

Bottom Electrode SMD Test Fixture

16197A
The 16197A is designed for impedance evaluations of bottom electrode SMDs.
16200B
External DC Bias Adapter 

External DC Bias Adapter

16200B
The 16200B test fixture allows you to supply a bias current across the device of up to 5Adc through a 7mm port by using an external dc current source.
16334A
Test Fixture (Tweezers Contacts) 

Test Fixture (Tweezers Contacts)

16334A
The 16334A is designed for impedance evaluations of SMD.
16380A
Standard Air Capacitor Set (1pF to 1000pF) 

Standard Air Capacitor Set (1pF to 1000pF)

16380A
The 16380A is a standard capacitor set consisting of four precision capacitors
16451B
Dielectric Test Fixture 

Dielectric Test Fixture

16451B
The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150.
42090A
Open Termination (4-Terminal Pair) 

Open Termination (4-Terminal Pair)

42090A
The 42090A is an open termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers.
42091A
Short Termination (4-Terminal Pair) 

Short Termination (4-Terminal Pair)

42091A
The 42091A is a short termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers.
82357B
USB/GPIB Interface High-Speed USB 2.0 

USB/GPIB Interface High-Speed USB 2.0

82357B
The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.

Related Products & Solutions

  • Agilent 42841A Product Photograph 42841A Bias Current Source [Obsolete] 

    42841A Bias Current Source [Obsolete]

    The 42841A is a bias current source for use with the 4284A or 4285A or E4980A.

  • 42842C Product Photograph 42842C Bias Current Test Fixture [Obsolete] 

    42842C Bias Current Test Fixture [Obsolete]

    The 42842C is designed for use with the 42841A.