Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4991A-001 DC Bias

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Description

For components with voltage and current dependency, such as RF inductors or ceramic capacitors, the DC bias function (Option E4991A-001) supplies DC voltage (±40 V) and current bias (±50 mA) across the device. You can easily observe your device behavior under various DC bias conditions without using an external DC bias source.

For more information about impedance analyzer, please visit Impedance Analyzers.