Here’s the page we think you wanted. See search results instead:


Contact an Expert

E6719T Special High Rate Lab Applications

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • E6719T Combines E6701T/E6702T/E6703T and E6706T for GSM/GPRS/EGPRS/W-CDMA/HSDPA/cdma2000/1xEV-DO
  • Saves 15% over the purchase of individual lab applications
  • Simplifies ordering


For those environments that need multiple technologies, Keysight provides suites of lab applications, aimed at delivering the higher throughput you need to ensure the device performance of today’s high data rate applications. These suites offer data channel functionality to test end-to-end connectivity, to verify and measure data throughput, to test robustness of radio link control and IP connectivity.

For details of the capabilities in a specific format, refer to the lab application that supports that technology.