Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Serial ATA (SATA) RSG and PHY test solutions

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent J-BERT N4903A Serial High-Performance BERT N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete] 

    N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete]

    Smartest Characterization of serial gigabit devices Complete jitter tolerance test of receivers up to 7 Gb/s and 12.5 Gb/s.

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • 81134A Pulse Pattern Generator 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 

    81134A Pulse Pattern Generator, 3.35 GHz, dual-channel

    • The Keysight 81134A Pulse Pattern Generator - 3.35 GHz
    • Dual-channel
    • The next generation in Keysight's high-speed Pulse Pattern Generators

  • Serialbus Switch N4915A-005 Serial Bus Switch 

    N4915A-005 Serial Bus Switch

    N4915A-005 6.5 GBit/s Serial Bus Switch

  • Photo of ParBERT and PCI Express DUT N5990A Automated Compliance and Device Characterization Tests 

    N5990A Automated Compliance and Device Characterization Tests

    The Keysight partner BitifEye Digitial Test Solutions provides unique expertise in digital testing

Related Industries & Technologies