Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,495

Typical Configuration  

Typical Configuration

11636C DC to 50 GHz Power Divider, 2.4 mm connectors

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range: DC to 50 GHz
  • Maximum SWR: 1.67 at 50 GHz
  • Insertion loss: 8.5 dB at 50 GHz
  • Maximum amplitude tracking: 0.3 dB
  • Maximum phase tracking: ± 2°


The Keysight 11636C is a DC to 50 GHz power divider that provides highly accurate direct power dividing and combining. Excellent phase and amplitude tracking ensure accurate impedance matching of all three ports, which improves the fault location measurement by reducing re-reflections and intermodulation distortion.