Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1133A Low-thermal External Digital Multimeter Scanning Kit

Sold By:

Starting From US$ 460

Typical Configuration  

Typical Configuration

Y1133A Low-thermal external DMM scanning kit

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available 34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 

    34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

    • Statistical analysis on 4.3” color display
    • 75 ppm basic DCV accuracy
    • Measure low current from 100 µA to 3 AProgram easily with BenchVue

  • no image available 34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 35 ppm basic DCV accuracy
    • Measure low current from 100 µA to 10 AProgram easily with BenchVue

  • no image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • no image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue

  • no image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.