Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1133A Low-thermal External Digital Multimeter Scanning Kit

Sold By:

Typical Configuration  

Typical Configuration

Y1133A Low-thermal external DMM scanning kit

Configure

Prices for: Nederland

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 0233200.

Description

The Keysight Y1133A Low-thermal external digital multimeter scanning kit enables fast set up for scanning and taking measurements with Keysight multiplexers and digital multimeters
(DMMs). This complete set up connects to the measurement and triggering lines of the instruments.

This kit works with the 34460A, 34461A, 34401A, 34410A, 34411A and L4411A digital multimeters as well as the L4421A and L4433A switches.