Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Medalist 5DX Automated X-Ray Inspection

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Total Test speed : 80 to 140 joints/second (approximately 1.0 in2/sec).
  • Maximum panel size : 457 mm x 609 mm (18.0 in x 24.0 in).
  • Joint pitch : 0.3 mm & up (0.012 in & up) (Model 5300), 0.2 mm & up (0.008 in & up) (Model 5400).
  • Algorithm that test SMT, pin-through-hole and pressfit components. View our full list of algorithm capability.
  • Digital cross-sectional X-ray images of solder joints using mechanical laminography.

Description

The 5DX Automated X-ray Inspection system provides 3D X-ray inspection for both in-line and off-line operations. It helps cut costs and protect your margins in manufacturing environments where complexity is a driving factor and defect tolerance is narrow.

Benefits

 

  • 3D X-ray inspection capability of both sides of a double-sided panel in one pass.
  • Designed for in-line or off-line automated process testing of solder connections on printed circuit board assemblies, with pass-thru or pass-back loading.
  • Designed with ease-of-use in mind.
  • Time to production is typically under a day for an experienced user for programming an entire panel.

For more information about ICT system, please visit Keysight In-circuit test (ICT) System