Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34172B Calibration Short for Digital Multimeters

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Short: #24 AWG plated copper wire
  • Terminals: low-thermal copper alloys
  • Termination: five shrouded banana plugs
  • Quantity: 2

Description

The Keysight 34172B digital multimeter calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals.

The Keysight 34172A is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and L4411A digital multimeters.