Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10833A
GPIB Cable, 1 meter 

GPIB Cable, 1 meter

10833A
Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
10833B
GPIB Cable, 2 meter 

GPIB Cable, 2 meter

10833B
Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
10833C
GPIB Cable, 4 meter 

GPIB Cable, 4 meter

10833C
Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     
1147B
50 MHz/15A AC/DC Current Probe 

50 MHz/15A AC/DC Current Probe

1147B
  • Flat bandwidth (DC-50MHz)
  • Low noise (<2.5 mA rms)
  • Low circuit insertion loss
     
E2613A
0.5 mm Wedge Probe Adapter for TQFP and PQFP 

0.5 mm Wedge Probe Adapter for TQFP and PQFP

E2613A
The Keysight E2613A is a wedge probe adapter for thin quad flat pack (TQFP) and plastic quad flat pack (PQFP) surface mounted ICs.
E2614A
0.5 mm Wedge Probe Adapter for TQFP and PQFP 

0.5 mm Wedge Probe Adapter for TQFP and PQFP

E2614A
The Keysight E2614A is a 0.5 mm, 8 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mounted ICs.
E2615A
0.65 mm Wedge Probe Adapter for TQFP and PQFP 

0.65 mm Wedge Probe Adapter for TQFP and PQFP

E2615A
The Keysight E2615A is a 0.65 mm, 3 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mount ICs.
E2616A
0.65 mm Wedge Probe Adapter for TQFP and PQFP 

0.65 mm Wedge Probe Adapter for TQFP and PQFP

E2616A
The Keysight E2616A is a 0.65 mm, 8 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mount components.
E2643A
0.5 mm Wedge Probe Adapter for TQFP and PQFP 

0.5 mm Wedge Probe Adapter for TQFP and PQFP

E2643A
The Keysight E2643A is a 0.5 mm, 16 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mount components.
E2644A
0.65 mm Wedge Probe Adapter for TQFP and PQFP... 

0.65 mm Wedge Probe Adapter for TQFP and PQFP...

E2644A
The Keysight E2644A is a wedge probe adapter.

Related Software Products

  • Screen shot for memory upgrade N5407A Infiniium 8000/54830 Series 4-channel Oscilloscope Memory Upgrade [Obsolete] 

    N5407A Infiniium 8000/54830 Series 4-channel Oscilloscope Memory Upgrade [Obsolete]

    After-purchase memory upgrades are available to protect your Infiniium oscilloscope investment when acquisition memory needs change. Infiniium 8000/54830 Series 4-channel Oscilloscope Memory Upgrade

  • Local License N5435A Infiniium Application Server License for Infiniium Oscilloscopes 

    N5435A Infiniium Application Server License for Infiniium Oscilloscopes

    The N5435A Infiniium Application Server License provides next level of user flexibility on the Infiniium application software asset management.

  • InfiniiScan Event Identification Software for 80000 Series oscilloscopes N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsolete] 

    N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsolete]

    InfiniiScan Event Identification Software for 80000 Series oscilloscopes (N5414A)

  • N5391A_low-speed N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series 

    N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series

    The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.

  • EZJIT screen shot N5400A EZJIT Plus Jitter Analysis Software Option 

    N5400A EZJIT Plus Jitter Analysis Software Option

    EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)

  • N5392B oerformance validation N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Discontinued] 

    N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Discontinued]

    The N5392A Ethernet Electrical Performance Validation and Conformance Software provides easy and accurate Ethernet design validation and debug

  • N5384A High-speed SDA N5384A High-Speed Serial Data Analysis Software Option 

    N5384A High-Speed Serial Data Analysis Software Option

    The High-speed Serial Data Analysis software provides an effective way to validate signal integrity for designs employing high-speed serial interfaces with embedded clocks.

  • Photo E2681A screen E2681A EZJIT Jitter Analysis Software Option 

    E2681A EZJIT Jitter Analysis Software Option

    Fully Integrated Jitter Analysis Software into the Infiniium application with an easy-to-use jitter setup wizard.

Related Products & Solutions

  • Agilent 54621A Product Photograph 54621A Portable DSO [Obsolete] 

    54621A Portable DSO [Obsolete]

    60 MHz dual channel oscilloscope. The lowest cost deep memory scope in the market with 4 Megs of MegaZoom memory standard providing unprecedented display resolution and ease of use.

  • Agilent photo of 54621D 54621D Portable MSO [Obsolete] 

    54621D Portable MSO [Obsolete]

    60 MHz, 2 +16 channel MSO. The lowest cost MSO ideally suited for education and industrial applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54622A Product Photograph 54622A Portable DSO [Obsolete] 

    54622A Portable DSO [Obsolete]

    100 MHz dual channel oscilloscope for those who must depend on their oscilloscope for tough troubleshooting. With 4 Megs of MegaZoom deep memory standard coupled with rich serial and pulse triggering features

  • Agilent 54622D Product Photograph 54622D Portable MSO [Obsolete] 

    54622D Portable MSO [Obsolete]

    100 MHz, 2+16 channel MSO. The MSO for 8 and 16 bit microcontroller and CPLD applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54624A Product Photograph 54624A Portable DSO [Obsolete] 

    54624A Portable DSO [Obsolete]

    100 MHz 4 channel deep memory oscilloscope. This is the only scope to provide four Megs of MegaZoom deep memory standard in its performance class.

  • Agilent Photo 54830B 54830B Infiniium DSO [Obsolete] 

    54830B Infiniium DSO [Obsolete]

    600 MHz two channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • Agilent Photo 54830D 54830D Infiniium MSO [Obsolete] 

    54830D Infiniium MSO [Obsolete]

    600 MHz, 2 +16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex embedded digital designs.

  • 54831B Product Photograph 54831B Infiniium DSO [Obsolete] 

    54831B Infiniium DSO [Obsolete]

    600 MHz four channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • 54832B Product Photograph 54832B Infiniium DSO [Obsolete] 

    54832B Infiniium DSO [Obsolete]

    1 GHz four channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • Agilent 54832D 54832D Infiniium MSO [Obsolete] 

    54832D Infiniium MSO [Obsolete]

    1 GHz, 4 + 16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex embedded digital designs.

  • 54641A Product Photograph 54641A Portable DSO [Obsolete] 

    54641A Portable DSO [Obsolete]

    350 MHz dual channel oscilloscope with 8 Megs of MegaZoom deep memory standard and a rich serial and pulse triggering feature set.

  • 54641D Product Photograph 54641d Portable MSO [Discontinued] 

    54641d Portable MSO [Discontinued]

    350 MHz, 2+16 channel MSO. The MSO for medium speed embedded applications with clock speeds up to 50 MHz with 8 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • 54642D Product Photograph 54642D Portable MSO [Obsolete] 

    54642D Portable MSO [Obsolete]

    500 MHz, 2 + 16 channel MSO. The portable MSO for embedded applications with logic edge speeds approaching 2 ns with 8 Megs MegaZoom deep memory standard, high-definition display and serial triggering.

  • 54846B Product Photograph 54846B Infiniium DSO [Obsolete] 

    54846B Infiniium DSO [Obsolete]

    The Keysight 54846B of the Infiniium family, provides the performance you need for your most demanding signals...

  • E2683A USB 2.0 Compliance Test Option E2683A USB 2.0 Compliance Test Option [Obsolete] 

    E2683A USB 2.0 Compliance Test Option [Obsolete]

    E2683A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 54850 series oscilloscopes.

  • Agilent photo E2688A N2855A USB 2.0 Compliance Test Option [Obsolete] 

    N2855A USB 2.0 Compliance Test Option [Obsolete]

    N2855A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 5483xB/D series oscilloscopes.

  • N5416A USB 2.0 Compliance Test software N5416A USB 2.0 Compliance Test Software 

    N5416A USB 2.0 Compliance Test Software

    N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.