Here’s the page we think you wanted. See search results instead:


Contact an Expert

Key Features & Specifications

  • 600-MHz Bandwidth Mixed Signal Oscilloscope
  • 4 scope and 16 digital channels for mixed signal analysis


The Keysight 54831D 4+16-Channel 600 MHz Mixed-Signal Oscilloscope (MSO), with 4 scope channels and 16 timing channels, uniquely combines the detailed signal analysis of a scope with the multi-channel timing measurements and triggering of a logic analyzer. Digital and analog events are aligned in time so you can easily relate cause and effect in difficult mixed-signal, digital and analog troubleshooting situations. Now with the N5397A FPGA Dynamic Probe, the 16 logic channels can be used to look inside your FPGA.

The 54831D also incorporates Keysight´s innovative MegaZoom technology,now available up to an unprecedented 128 Mpts, that provides fast waveform update rates and instant response, even with the deepest memory being acquired. Mixed-signal triggering provides a complete set of triggering features across all 16 timing channels and 4 scope channels.

  • 600 MHz bandwidth
  • Integrated 4 scope and 16 timing channels
  • Up to 4 GSa/s sample rate
  • Up to 128 Mpts optional memory, also available as after-purchase upgrades
  • Standard 4 Mpts memory
  • Simple, analog-like front panel with Windows ® GUI
  • Time correlation option for the 16900/16700/1680/1690 series logic analyzer and scope
  • Web-enabled remote control and email on trigger