Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Key Features & Specifications

Ease of Use

  • Pre-defined graphical user interface shorten users learning curve
  • The automatic debug feature slashes debugging time from days to just a few hours with the click of a button

Test Coverage

  • Increase test coverage through our award winning iVTEP and the new Network Parameter Measurement Technology.

Automatic Guard

  • The automatic node-guarding feature eliminates the need for manual checks of schematics for guard points helps reduces overall debug time.

Investment Protection

  • The system uses break-thru fixture interface with a new recyclable, simple and low cost vacuum fixture to provide better signal quality, measurement stability and accuracy.

Description

The U9402A is an affordable in-circuit test (ICT) system that employs a vacuum type fixture and a mechanical fixture lock-down system using electrical motors. This cable-less design provides fast fixture swapping time while maintaining high signal integrity.

The i1000 S single module design can supports up to a total of 35 unmux analog pin cards with a total of 2240 node count.

A user friendly graphical user interface that is not only easy to use, but allow user to view real time FPY (First Pass Yield) at a glance.

The probe pin locator feature allows users to easily locate the failing device or pins by highlighting them.