Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

Big scope performance in a small package

  • 500 MHz
  • 2 channels
  • 4 GSa/s sample rate

MegaZoom III memory and display technology

  • 8 Mpts acquisition memory standard
  • Up to 100,000 waveform per second real-time update rate
  • High-definition XGA (1024 x 768) display with 256 levels of intensity grading

Complete connectivity – standard

  • USB (2 host ports, 1 device port), LAN, GPIB – 100 MBit LAN
  • XGA display out
  • Full remote control, including web browser
  • LXI compliant

See the product live

Description

Keysight's 5000 series delivers our proprietary MegaZoom III technology in a small benchtop package. By combining fast sample rates with deep memory and impressive update rates, these scopes help you avoid the trade-offs associated with typical bench scopes.

If you need more channels or support for I2C, I2S, SPI, CAN, LIN, and USB, consider the DSO5054A

Secure Environment Mode Option for 5000 Series Oscilloscope Details

Check out the large selection of Oscilloscope Probes

Need InfiniiVision Oscilloscope Accessories? View our large selection of InfiniiVision Oscilloscope Accessories

Take 20 Seconds to See What are you missing with other portable oscilloscopes? See Video Demos

MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes

TMW 2008 Best in Test Honorable Mention