Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4917A Optical Receiver Stress Test Solution

Product Status: Discontinued | Currently Supported
This product is no longer available

Related Products & Solutions

  • 86100C Infiniium DCA-J Wide Sampling Oscilloscope 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete] 

    86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete]

    • DC to 80 GHz sampling oscilloscopes
    • Modular platform allows optical, electrical, TDR/TDT and S-parameter measurements
    • Replaced by 86100D sampling oscilloscopes
       

  • no image available Applications for BERTs and Pulse Pattern Generators 

    Applications for BERTs and Pulse Pattern Generators

    • High-speed digital computing and backplane test
    • Optical transceiver test solutions
    • Solutions for R&D and manufacturing
    • Test Automation software for compliance and characterization
    • PCIe, USB, DisplayPort, MIPI etc

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • no image available 86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF 

    86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF

    86105D 34 GHz optical 50 GHz electrical module

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • 81495A Reference Receiver 81495A Reference Receiver for optical transceiver stress eye test [Discontinued] 

    81495A Reference Receiver for optical transceiver stress eye test [Discontinued]

    The 81495A reference receiver is ideally suited for IEEE 802.3ae-LR, -ER loop back compliance test. The linear transfer from optical to elctrical domain supports also O/E converter applications for oscilloscopes and spectrum analyzers.

  • 81490A Reference Transmitter LMS module 81491A Reference Transmitter 

    81491A Reference Transmitter

    Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter.

  • 81490A Reference Transmitter LMS module 81490A Reference Transmitter for Optical Receiver Stress Test [Discontinued] 

    81490A Reference Transmitter for Optical Receiver Stress Test [Discontinued]

    The 81490A electro-optical transmitter is optimized for IEEE 802.3ae-LR, ER compliance test. A modulation bandwidth of up to 35 GHz extents the application to create arbitrarily modulated optical signals.

  • 8164B Lightwave Measurement System 8164B Lightwave Measurement System 

    8164B Lightwave Measurement System

    The Keysight 8164B mainframe is the basis platform for optical component test that can host one of the Keysight tunable laser sources and up to 4 compact modules. Update: remote programming can now use the LAN or GPIB interface.

  • Optical Transceiver Testing for Characterization Optical Transceiver Testing for Characterization [Discontinued] 

    Optical Transceiver Testing for Characterization [Discontinued]

    Optical Transceiver Testing for Characterization

  • no image available Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches 

    Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches

    The characterization of parallel optical devices or parallel testing of optical devices demands a new set of optical test equipment…

  • no image available Serial BERTs 

    Serial BERTs

    • Parametric test capabilities
    • Widest range of products in the industry
    • Operating at up to 40 Gb/s
    • Excellent signal integrity

  • no image available Bit Error Ratio Test (BERTs) Solutions 

    Bit Error Ratio Test (BERTs) Solutions

    Broadest BERT test solutions with M8000 Series and Serial bit error ratio series for R&D and manufacturing test