Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 3,672

Typical Configuration  

Typical Configuration

U2004A USB Sensor, 9kHz-6GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • U2004A-100 Type-N (male) connector
  • U2000A-301 Power sensor cable; 5-ft (1.5m)
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range of 9 kHz to 6 GHz
  • Wide dynamic range of -60 to +20 dBm
  • Internal zeroing capability to eliminate external calibration
  • High measurement speed of up to 250readings/second
  • Display power measurements on a PC or other Keysight’s instruments

Description

The U2000 Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurements and analysis.

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument.

Can’t find what you’re looking for? Try our special options.Keysight Technologies F and S Award Logo