Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price Rs 375,468

Typical Configuration  

Typical Configuration

U2002A USB Sensor, 50MHz-24GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • U2002A-100 APC 3.5mm (male) connector
  • U2000A-301 Power sensor cable; 5-ft (1.5m)
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Frequency range of 50 MHz to 24 GHz
  • Extended frequency of 10 MHz to 26.5 GHz with option H26.
  • Wide dynamic range of -60 to +20 dBm
  • Internal zeroing capability to eliminate external calibration
  • High measurement speed of up to 250readings/second
  • Support internal and external trigger measurements
  • Display power measurements on a PC or other Keysight’s instruments
  • Internal triggering and trace display capability

Description

The U2000 Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurements and analysis.

NEW! Internal triggering and trace display capability

Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade for free.

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument.

Can’t find what you’re looking for? Try our special options.

Keysight Technologies F and S Award Logo