Here’s the page we think you wanted. See search results instead:


Contact an Expert

6671A-J08 Special Order Power Supply, 3V, 300A

Sold By:

Typically Configured Price US$ 7,900

Typical Configuration

6671A DC power supply, 0-8 V, 0-220 A, 1760 W. GPIB.

  • 6671A-J08 Voltage decreased to 3V, Current increased to 300A
  • 6671A-230 DC power supply 191-250VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price US$ 7,900


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 3 V
  • Output current (40°C): 0 to 300 A

Programming Accuracy at 25°C ±5°C

  • Voltage: 0.04% + 4 mV
  • Current: 0.1% + 250 mA

Ripple & Noise from 20 Hz to 20 MHz

  • Voltage rms: 1 mV
  • Peak-to-Peak: 25 mV
  • Current rms: 275 mA


Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 1760W, GPIB, single output 6671A-J08 is a highly efficient low-noise supply that maximize test throughput and is designed to offer excellent reliability, low ripple and noise, and extremely accurate built-in measurements of voltage and current.