Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6720A-006 Annual Contract for 1xEV-DO Lab Application for 8960

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Overview

  • Provides all of the E6706 lab applications releases during the term of the contract
  • Provides access to subscription releases of the 1xEV-DO lab applications. These pre-release versions are only available with the annual contract and provide early access to new features
  • Some features may require a hardware upgrade to enable the features in your test set

The following features are available to E6720A-006 annual contract owners

  • User-settable UATI
  • User-settable UATI subnet mask
  • Two additional P-CSCF IP addresses
  • Six additional frequency bands that support 1xEV-DO
     

Description

With rapidly evolving standards and the continuing stream of new product features, the E6720A-006 lab application annual contract offers an edge for getting reliable products to market quickly. By ordering an annual contract, you get all of the new releases coming out in the next year for our powerful 1xEV-DO lab applications (including upgrades to a new product number), as well as early access to new features via special subscription releases. You receive individualized notification when a new release is available for your lab application, and can download the software and retrieve any required licenses via the Web. The E6720A optimizes your ability to quickly isolate and resolve product faults and incompatibility issues, and prevent manufacturing delays.

Useful links for current contract users:

Annual Contract Resources
What Use
E6720A Annual Contract Quick Reference Guide  This guide steps you through the process of redeeming or extending your annual contract and retrieving your software upgrades
8960 Lab Application Annual Contract Subscription Release Downloads Download the latest lab application subscription releases (for current Annual Contract owners only)

Note: You must have the E6706F to purchase the E6720A-006 1xEV-DO lab application annual contract. When you purchase the E6720A-006, you receive an E6706G permanent license, which entitles you to all releases for that product.