Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,157

Typical Configuration  

Typical Configuration

L7106A Switch, SP6T, DC-4 GHz, terminated (L-series)

  • L7106A-024 24 vdc
  • L7106A-161 16 pin DIP socket and connector with 24 inch ribbon cable, bare wire
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • SP6T configuration, terminated
  • Electronic position indicator
  • Current interrupt capability
  • Magnetic latching

Superior RF Performance

  • Unmatched isolation, typically 90 dB at 12 GHz
  • Operating life of 5 million cycles, typical
  • Guaranteed repeatability of 0.03 dB up to 2 million cycles


The Keysight L7106A multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This economically-priced, electro-mechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 2-million life cycle of the switch. The L7106A’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system up time. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications.

Ideal for manufacturing test engineers working on system integration, the Keysight L7106A multiport switch provides an economically-priced, reliable solution for signal monitoring, and routing applications.

Note: Option 024 and 161 are default options unless specified otherwise.