Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 861

Typical Configuration  

Typical Configuration

L7204A Switch, SP4T, DC-4 GHz, unterminated, 24VDC (L-SERIES)

  • L7204A-161 16 pin DIP socket and connector with 24 inch ribbon cable, bare wire
  • L7204A-024 24 vdc
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • SP4T configuration, unterminated
  • Electronic position indicator
  • Current interrupt capability
  • Magnetic latching

Superior RF Performance

  • Unmatched isolation, 90 dB minimum
  • Operating life of 5 million cycles, typical
  • Guaranteed repeatability of 0.03 dB up to 2 million cycles


The Keysight L7204A unterminated multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This economically-priced, electro-mechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 2-million life cycle of the switch. The L7204A’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system up time. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications.

Ideal for manufacturing test engineers working on system integration, the Keysight L7204A unterminated multiport switch provides an economically-priced, reliable solution for signal monitoring, and routing applications.

Note: Option 024 and 161 are default options unless specified otherwise.