Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

HSCH-9161 Millimeter Wave Zero Bias GaAs Schottky Diode

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Low Junction Capacitance
  • Lower Temperature Coefficient than Silicon
  • fc > 200 GHz
  • Durable Construction - Typical 6 gram beam lead strength, High power handling capability

Description

The HSCH-9161 is suitable for medium-low barrier, zero bias detector applications. The HSCH-9161 is functional through W-band (110 GHz) and can be mounted in microstrip, finline, and coplanar circuits.

Keysight Part #HSCH-9161 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.

For more information about GaAs Schottky diodes, please visit Millimeter-wave and Microwave GaAs Schottky Diodes.