Here’s the page we think you wanted. See search results instead:


Contact an Expert

HMMC-2007 DC-8 GHz SPDT Absorptive GaAs Switch IC

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Outputs Terminated in 50Ω when off
  • Frequency Range: DC - 8 GHz
  • Insertion Loss: 1.2 dB @ 8 GHz
  • Isolation: >70 dB @ 45 MHz >35 dB @ 8 GHz
  • Return Loss: 25 dB (Both Input & Selected Output)
  • 18 dB Unselected Output
  • Switching Speed: <20 μs (10%-90% RF)
  • P-1dB: 27 dBm


The HMMC-2007 is a general purpose SPDT absorptive switch designed for low insertion loss and high isolation from DC to 8 GHz. Typical applications of the HMMC-2007 include instrumentation, communications, radar, ECM, and EW. It can also be used for pulse modulation, port isolation, transfer switching, high-speed switching, and replacement of mechanical switches.

Keysight Part #HMMC-2007 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.