Here’s the page we think you wanted. See search results instead:


Contact an Expert

HMMC-5620 6-20 GHz High-Gain Amplifier

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wide Frequency Range: 6-20 GHz
  • High Gain: 17 dB
  • Gain Flatness: ± 1.0 dB
  • Return Loss: Input -15 dB Output -15 dB
  • Single Bias Supply Operation
  • Low DC Power Dissipation: PDC ~ 0.5 Watts
  • Medium Power: 20 GHz: P-1dB 12 dBm PSAT 13 dBm


The HMMC-5620 is a wideband GaAs MMIC amplifier designed for medium output power and moderate gain over the 6 GHz to 20 GHz frequency range. Typical applications of the HMMC-5620 are a general purpose wideband amplifier in communication systems and microwave instrumentation which require moderate gain and excelled port matches over a 6 GHz to 20 GHz frequency range.

Keysight Part #HMMC-5620 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.