Here’s the page we think you wanted. See search results instead:


Contact an Expert

HMMC-5027 2-26.5 GHz Medium Power Amplifier

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wide Frequency Range: 2-26.5 GHz
  • Moderate Gain: 7 dB
  • Gain Flatness: ±1 dB
  • Return Loss: Input -13dB Output -11 dB
  • Low Frequency Operation Capability: < 2 GHz
  • Gain Control: 30 dB Dynamic Range
  • Medium Power: 20 GHz: P-1dB 22 dBm PSAT 24 dBm / 26.5 GHz: P-1dB 19 dBm PSAT 21 dBm


The HMMC-5027 is a broadband GaAs MMIC traveling wave amplifier designed for medium output power and moderate gain over the full 2- 26.5 GHz frequency range. Typical applications of the HMMC-5027 include widepand power stages in communication systems and microwave instrumentation, which require flat gain responses and excellent port matches over a 2 to 26.5 GHz frequency range.

Keysight HMMC-5027 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.