Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,259

Typical Configuration  

Typical Configuration

N2779A Power supply, 3 channel for N278xA current probe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Three 12 V outputs
  • Universal AC input power supply
  • 100VAC - 240VAC 50/60Hz AC input
  • UL listed

Description

The Keysight N2779A power supply provides clean dc power for the N2780-83A/B current probe. Three 12 V outputs allow for up to three N2780-83A/B current probes to be connected enabling you to make effective three phase power measurements. This power supply is an universal AC input power supply covering 100VAC - 240VAC 50/60Hz AC input.

This power supply is designed specifically for use with the N2780-83A/B AC/DC current probe to ensure safe operation. This power supply also works with the discontinued N2774A current probe.