Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E9902D 2-module In-Circuit Test (ICT) System, i317x (Used System)

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Max node count : 2592
  • Max channel count : 576
  • Footprint : 3m x 2m / 9' x 9'
  • Max no of modules : 2

Description

IMPORTANT NOTE: With effect from March 1, 2012, Keysight has discontinued the sale of the ASRU D card due to end-of-line production.

All new Keysight i3070 systems will now be shipped with the latest ASRU N card, available on the following i3070 Series 5 systems: E9901E, E9902E, E9903E and E9905E.

For customers looking to buy or sell used i3070 models E9901D, E9902D, E9903D and E9905D, please contact Keysight.

The E9902D i317x system offers is designed to meet the needs of most mainstream electronics manufacturers seeking not only in-circuit test capability but additional test capability to ensure the highest test coverage for PCBAs.

All Medalist i3070 test systems are able to accept both Mux pin cards as well as UnMux pin cards. This is to provide you more flexibility in the use of this system.

Features Analog Plus
(Mux)
Access Plus
(Mux)
Hybrid Plus
(Mux)
Hybrid 144
(Unmux)
Test nodes per card 144 8 x High Frequency10:28 instrument ports24 x GP Relays  144 144
Digital channels per card N/A  N/A  16 144
Max pattern rate/frequency N/A  HF: 100MHz
Inst Ports: 25MHz
GP Relays: N/A
6/12/20 MPS 6 MPS
Maximum cards per module/system**  9/18 9/18 9/18 9/18
Analog voltage range 0-100V 0-100V 0-100V 0-100V
Digital Drive/Receive range N/A  N/A  -3.5 to 5.0V  0 to 4.75V
Edge Placement Accuracy N/A N/A +/- 10 nS +/- 10 nS

** Total pin cards cannot exceed 9 pin cards/module

Read more about i3070 Features and Benefits

To learn more, request additional product information.

For more information about ICT system, please visit Keysight In-circuit test (ICT) System