Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

81134A Pulse Pattern Generator, 3.35 GHz, dual-channel

Sold By:

Typical Configuration  

Typical Configuration

81134A 3.35 GHz 2-channel Pulse-/ Pattern Generator

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

81134A-1CP Rackmount and handle kit
81134A-UK6 Commercial calibration certificate with test data

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available Applications for BERTs and Pulse Pattern Generators 

    Applications for BERTs and Pulse Pattern Generators

    • High-speed digital computing and backplane test
    • Optical transceiver test solutions
    • Solutions for R&D and manufacturing
    • Test Automation software for compliance and characterization
    • PCIe, USB, DisplayPort, MIPI etc

  • 81133A Pulse Pattern Generator 81133A Pulse Pattern Generator, 3.35 GHz, single channel 

    81133A Pulse Pattern Generator, 3.35 GHz, single channel

    • The Keysight 81133A Pulse Pattern Generator - 3.35 GHz
    • Single channel
    • The next generation in Keysight's high-speed Pulse Pattern Generators.

  • no image available 54850 Series High Performance Infiniium Oscilloscopes [Discontinued] 

    54850 Series High Performance Infiniium Oscilloscopes [Discontinued]

    For signal integrity and jitter measurements up to 6-GHz bandwidth the high performance Infiniium 54850 series digital oscilloscopes offer InfiniiMax active probes, MegaZoom deep memory, and 20 GSa/s sample rates.

  • 86100C Infiniium DCA-J Wide Sampling Oscilloscope 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete] 

    86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete]

    • DC to 80 GHz sampling oscilloscopes
    • Modular platform allows optical, electrical, TDR/TDT and S-parameter measurements
    • Replaced by 86100D sampling oscilloscopes
       

  • 54855A Product Photograph 54855A Infiniium Oscilloscope [Obsolete] 

    54855A Infiniium Oscilloscope [Obsolete]

    54855A Infiniium oscilloscope and InfiniiMax 1134A probing system, provides full real-time bandwidth of up to 6 GHz and is supported on every channel by the 20 GSa/s sample rate.

  • Agilent 33250A Function Arbitrary Waveform Generator 33250A Function / Arbitrary Waveform Generator, 80 MHz [Discontinued] 

    33250A Function / Arbitrary Waveform Generator, 80 MHz [Discontinued]

    33250A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33600 Series Trueform waveform generators.

  • Serialbus Switch N4915A-005 Serial Bus Switch 

    N4915A-005 Serial Bus Switch

    N4915A-005 6.5 GBit/s Serial Bus Switch

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • no image available Data Generators + Analyzers 

    Data Generators + Analyzers

    Data Generators & Analyzers, test fixture, accessories...

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

Related Industries & Technologies