Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

T&M Software Tools for Visual Studio

Description

This product will no longer be sold as of July 2003, and the following information is provided for support purposes only. This product will be replaced by the W1140A Keysight T&M Programmers Toolkit.

The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings. Leveraging the power of Microsoft® Visual Studio .NET, Keysight's tools simplify the task of making instrument connections and creating test programs in a non-proprietary environment.

Order W1138A and receive 10% off the separate prices of each component.

The Connectivity Suite offers popular combinations of the following products (also available individually):

W1130A Keysight T&M Programmers Toolkit for Visual Studio .NET Option 010 - a test and measurement application that provides T&M utilities to speed up writing test programs in Visual Studio .NET. Annual Right to use license, support and updates. W1130A Keysight T&M Programmers Toolkit for Visual Studio .NET

W1131A Keysight T&M Programmers Toolkit for Visual Studio .NET Option 020 - Perpetual use license for T&M Toolkit. Does not include support or updates. W1131A Keysight T&M Programmers Toolkit for Visual Studio .NET

82357A USB/GPIB Interface Option 100 - a converter for connecting GPIB equipment to your PC's USB port 82357A USB/GPIB Interface

82350B PCI GPIB Card Option 200 - a high performance GPIB card 82350B PCI GPIB Interface Card for Windows

E5810A LAN/GPIB Gateway Option 300 - a converter for connecting GPIB equipment to LAN E5810A LAN/GPIB Gateway

Microsoft is a U.S. registered trademark of Microsoft Corporation.

 

  • Connecting your instrument lets you use your computer's power to acquire measurement data and analyze it further. Keysight's Connectivity Suites and products enable you to make fast, easy instrument connections and create test programs based on the power of Microsoft® Visual Studio .NET.
  • Keysight T&M Programmers Toolkit offers you a big head-start on test program development with its built-in wizards and utilities.
  • The new USB converter, high performance GPIB card and LAN gateway give you one-step connectivity from your instrument to your PC or network.
  • Allows you to focus on your tasks, not your connections.
  • managed C++ support (to be available as part of Toolkit 1.1)
  • USB instrument support (to be available as part of Toolkit 1.1)