Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     

Related Products & Solutions

  • 54641D Product Photograph 54641d Portable MSO [Discontinued] 

    54641d Portable MSO [Discontinued]

    350 MHz, 2+16 channel MSO. The MSO for medium speed embedded applications with clock speeds up to 50 MHz with 8 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54833A Product Photo 54833B Infiniium DSO [Obsolete] 

    54833B Infiniium DSO [Obsolete]

    The lowest-cost 1 GHz analysis oscilloscope currently in the market! Comes with maximum sampling speed of 4 GSa/s and 1 Mpts of MegaZoom deep memory that can be expanded to a maximum of 128 Mpts.

  • Agilent 54833D Product Photo 54833D Infiniium MSO [Obsolete] 

    54833D Infiniium MSO [Obsolete]

    1 GHz, 2+16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex digital designs.