Here’s the page we think you wanted. See search results instead:


Contact an Expert

54642A 2-Channel, 500 MHz Oscilloscope

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • 500-MHz Bandwidth Oscilloscope
  • 2 channels


The Keysight 54642A two-channel Oscilloscope brings all the benefits of MegaZoom deep memory, high-definition display and flexible triggering to those value-minded designers with lower channel requirements. The 500 MHz 54642A gives you an affordable way to see long time periods while maintaining a high sample rate so you can see details in your designs.

  • 500 MHz, 2 GSa/s
  • Patented high-definition display with superior horizontal resolution
  • 8 MB deep memory mapped to 32 levels of intensity, 25 million vectors/sec.
  • Powerful, flexible triggering including I²C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT's
  • Quick Help in 11 languages