Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PS-X10-100 Test System Design

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Keysight's Test System Design service is a structured and planned set of engineering activities that lead to the functional design of a test and measurement system. This system will proficiently meet your needs as defined by a requirements specification. If a specification is not available, it can be developed as part of the Test System Design service or as a formal System Requirements development process depending on the size and complexity of the anticipated final system. The deliverable produced by this activity is called a Functional Design Specification.

  • Structured and planned set of engineering activities that lead to the functional design of a test and measurement system.
  • This system will proficiently meet your needs as defined by a requirement specification.
  • If a specification is not available, it can be developed as part of the Test System Design service or as a formal System Requirements development process depending on the size and complexity of the anticipated final system.
  • The deliverable produced by this activity is called a Functional Design Specification.
  • Benefits:
  • Ensure the proper design of a test system that meets the required functional specifications
  • Comprehensive understanding of the test system and the ability to test products with optimum settings
  • Improve time to market and focus on core competencies rather than system design