Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Related Products & Solutions

  • no image available E5071C ENA Vector Network Analyzer 

    E5071C ENA Vector Network Analyzer

    • 9 kHz to 4.5/6.5/8.5/14/20 GHz
    • 2- or 4-port, 50 Ohm
    • Dynamic Range 130 dB
    • Enhanced TDR measurement option

  • 85092C Product Photograph 85092C RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, Type-N, 50 ohm, 2-port 

    85092C RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, Type-N, 50 ohm, 2-port

    The Keysight 85092C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate.

  • 85093C Product Photograph 85093C RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, 3.5 mm, 2-port 

    85093C RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, 3.5 mm, 2-port

  • N4431A Product Photograph N4431A 4-port RF Electronic Calibration (ECal) Module [Discontinued] 

    N4431A 4-port RF Electronic Calibration (ECal) Module [Discontinued]