Here’s the page we think you wanted. See search results instead:


Contact an Expert

85098C RF Electronic Calibration Module (ECal), 300 kHz to 7.5 GHz, 7-16, 2-port

Sold By:

Starting From US$ 6,070

Typical Configuration  

Typical Configuration

85098C RF ECal module, 300 kHz to 7.5 GHz, 7-16, 2-port

  • 85098C-00F Both 7-16mm connectors are female on module
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 300 kHz to 7.5 GHz frequency range
  • Fast full two-port calibration with a single connection
  • Simple non-insertable device calibration
  • NIST traceable accurate calibrations
  • Reduced connector wear
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Reliable solid-state switching
  • Mixed connector options available (3.5 mm, Type-N 50 ohm, and 7-16)


The Keysight 85098C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. ECal is a precision, single-connection calibration technique for your vector network analyzer. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction, which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.

ECal modules are transfer standards capable of transferring the factory calibration accuracy to your network analyzer. The new 85098C RF electronic calibration system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly through a USB interface.