Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

85092C RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, Type-N, 50 ohm, 2-port

Vendu par:

à compter de CA$ 8,633

Configuration typique  

Configuration typique

85092C Module Ecal RF 50 Ohms type N, 300 kHz à 9 GHz

  • 85092C-00F Les deux connecteurs 50 Ohm type N sont des connecteurs femelles sur le module
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 85092C-0B0 Download the product manual from the Keysight website

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

  • 300 kHz to 9 GHz frequency range
  • Fast full two-port calibration with a single connection
  • Simple non-insertable device calibration
  • NIST traceable accurate calibrations
  • Reduced connector wear
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Reliable solid-state switching

Description

The Keysight 85092C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. The RF ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly via the USB interface.

ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.