Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85097B ECal VNA Interface Kit (for use with 8753 and 8720 series network analyzers)

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Electronic calibration made easy with VNA control
  • Small and light package
  • Line Voltage: 100 to 240
  • Voltage Line Frequency: 50 to 60 Hz
  • Power Dissipation: 192 VA Maximum

Description

The Keysight 85097B VNA interface kit provides the needed accessories to control the Keysight ECal modules using the 8753 and 8720 series network analyzers. The VNA interface unit is the interface between the parallel ports of the network analyzer and ECal module. Also included are the necessary parallel cables and power supply.

The power supply connected to the VNA interface unit provides the power needed for the RF or Microwave ECal modules.

Notes:

PNA and ENA series network analyzers connect to ECal modules via USB cabling and do not require the 85097B.

An optional adapter cable (85097B opt. 100) is required for connecting the 85097B with N469x series ECal modules.