Here’s the page we think you wanted. See search results instead:


Contact an Expert

E4350B-J04 Special Order Solar Array Simulator, 43.5V, 11A

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Output Ratings (Simulator and Table Modes)

  • Max. Power: 480 W
  • Voc. Max.: 47 V
  • Isc. Max.: 11 A

Output Ratings (for mixed mode)

  • Max Power: 480 W
  • V rated: 0-43.5 V
  • I rated: 0-10 A

Programming Accuracy at 25°C ±5°C

  • Voltage (Fixed Mode): 0.075% + 8 mV
  • Current (Simulator and Fixed Mode): 0.2% + 30.5 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 16 mV
  • Voltage p-p: 125 mV
  • Current rms: 6.5 mA


The Keysight E4350B One-Box Solar Array Simulator (SAS) is a dc power source with 480 watt output that simulates the output characteristics of a solar array. The SAS is primarily a current source with very low output capacitance and is capable of simulating the I-V curve of different arrays under various conditions. The I-V curve is programmable over the IEEE-488.2 bus and is conveniently generated within the SAS. Up to 60 volatile / non-volatile tables can be pre-programmed.