Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

66102A-J05 Special Order Power Supply 15V, 10A

Vendu par:
Produit en fin de série: 30 November 2019

Prix de configuration typique CA$ 3,849

Configuration typique

66102A DC power module - 20 V, 7.5 A, 150 W

  • 66102A-J05 Output modified - 15V, 10A, 150W
  • 66102A-0B0 Pas de documentation
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Prix de configuration typique CA$ 3,849

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Output Ratings

  • Output voltage: 0 to 15 V
  • Output current: 0 to 10 A
  • Maximum power: 150 W

Programming Accuracy at 25°C ±5°C

  • Voltage 0.03% + 8 mV
  • Current 0.03% + 4 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms: 3 mV
  • Voltage Peak-to-Peak: 7 mV
  • Current rms: 6 mA

Description

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The modular power system, 1200 W per mainframe, GPIB 66100 series permits up to 8 outputs of 150 W per output in 4U of rack space; reconfigure fast with easily swappable modules; fast, low-noise outputs; and LIST mode and advance triggering system.

The Keysight 150 W, GPIB, module output 66102A-J05 is a flexible modular supply designed for automated testing that helps meet changing requirements in ATE and production test with a modular design that conserves rack space and simplifies system cabling and assembly.

Not sure if this is the right module? See all of the modules side by side.