Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Key Features & Specifications

  • Easy connection - plug and play interface
  • Standard - USB 1.1 interface (USB 2.0 compatible) and IEEE 488 interface (connect to up to 14 GPIB instruments)
  • Standard - industry libraries mean you don´t rewrite software IO Libraries Suite 14.2 NOW SHIPPING
  • High speed - transfer over 850KB/sec

Description

This product will be discontinued on 1-Mar´07. Replacement Product: 82357B USB/GPIB Interface High-Speed USB 2.0