Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Z5623A Series Custom Multiport Test Sets

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Designed to work with the PNA Series of network analyzers
  • Graphical multiport application interface available with selected options

Description

The Keysight Z5623A series multiport test sets dramatically simplify the high-volume tuning and testing of a multiport device under test (DUT) with a PNA Series network analyzer.

The Z5623A series features a single connection to each port of the DUT and allows complete testing of all transmission paths and reflection characteristics. This can greatly reduce setup and testing time, in addition to reducing operator fatigue.

Choose from 4-, 6-, 8-, or 14-ports:

Please note, these test sets are not subject to a calibration test. The test set’s performance characteristics are parameters that the product is expected to meet before it leaves the factory. A functional test can verify proper performance of all microwave components within the test set.

For additional information on Keysight mutliport test sets, go to: www.keysight.com/find/multiport