Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1147B
50 MHz/15A AC/DC Current Probe 

50 MHz/15A AC/DC Current Probe

1147B
  • Flat bandwidth (DC-50MHz)
  • Low noise (<2.5 mA rms)
  • Low circuit insertion loss
     
1165A
Miniature Passive Probe, 10:1, 10 MOhm, 1.5m 

Miniature Passive Probe, 10:1, 10 MOhm, 1.5m

1165A
The Keysight 1165A minature passive probe is a small, rugged, general purpose probe for use with the Infiniium 8000 Series and 54830 Series

Related Software Products

  • Screen shot for memory upgrade N5408A Infiniium 54830 Series 2-channel Oscilloscope Memory Upgrade [Obsolete] 

    N5408A Infiniium 54830 Series 2-channel Oscilloscope Memory Upgrade [Obsolete]

    Infiniium 54830 Series 2-channel Oscilloscope Memory Upgrade

  • Local License N5435A Infiniium Application Server License for Infiniium Oscilloscopes 

    N5435A Infiniium Application Server License for Infiniium Oscilloscopes

    The N5435A Infiniium Application Server License provides next level of user flexibility on the Infiniium application software asset management.

  • InfiniiScan Event Identification Software for 80000 Series oscilloscopes N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsolete] 

    N5414A InfiniiScan Event Identification Software for Infiniium Series oscilloscopes [Obsolete]

    InfiniiScan Event Identification Software for 80000 Series oscilloscopes (N5414A)

  • N5391A_low-speed N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series 

    N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series

    The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.

  • EZJIT screen shot N5400A EZJIT Plus Jitter Analysis Software Option 

    N5400A EZJIT Plus Jitter Analysis Software Option

    EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)

  • N5392B oerformance validation N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Discontinued] 

    N5392A Ethernet Electrical Performance Validation an 10, 100, 1G Compliance Software [Discontinued]

    The N5392A Ethernet Electrical Performance Validation and Conformance Software provides easy and accurate Ethernet design validation and debug

  • N5384A High-speed SDA N5384A High-Speed Serial Data Analysis Software Option 

    N5384A High-Speed Serial Data Analysis Software Option

    The High-speed Serial Data Analysis software provides an effective way to validate signal integrity for designs employing high-speed serial interfaces with embedded clocks.

  • Photo E2681A screen E2681A EZJIT Jitter Analysis Software Option 

    E2681A EZJIT Jitter Analysis Software Option

    Fully Integrated Jitter Analysis Software into the Infiniium application with an easy-to-use jitter setup wizard.

Related Products & Solutions

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsolete] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsolete]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.

  • 54831B Product Photograph 54831B Infiniium DSO [Obsolete] 

    54831B Infiniium DSO [Obsolete]

    600 MHz four channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • 54832B Product Photograph 54832B Infiniium DSO [Obsolete] 

    54832B Infiniium DSO [Obsolete]

    1 GHz four channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • Agilent photo E2688A N2855A USB 2.0 Compliance Test Option [Obsolete] 

    N2855A USB 2.0 Compliance Test Option [Obsolete]

    N2855A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 5483xB/D series oscilloscopes.