Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Key Features & Specifications

  • 600-MHz Bandwidth Oscilloscope
  • 2 channels

Description

The Keysight Infiniium 54830B provides the performance you need for your most demanding signals. The 54830B is a next-generation, MegaZoom deep memory oscilloscope, now available up to an unprecedented 128 Mpts that provides fast waveform udate rates and instant response to control changes, even with the deepest memory being acquired. 600 MHz bandwidth and a sample rate of up to 4 GSa/s ensure fast, accurate capture of your waveforms.

  • 600 MHz bandwidth
  • Up to 4 GSa/s sample rate
  • Up to 128 Mpts optional memory, also available as after-purchase upgrades
  • Standard 4 Mpts memory
  • Simple, analog-like front panel with Windows® GUI
  • Time correlation option for the 16900/16700/1680/1690 Series logic analyzer and scope
  • Web-enabled remote control and email on trigger