Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10.8 Gb/s ParBERT modules

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Generator module in combination with the N4868A Booster module

  • Data Range: 9.5 Gb/s to 10.8 Gb/s
  • Amplitude: 0.1 to 1.8V
  • Transition Times (20%-80%): <20ps (15ps typ.)
  • Jitter: < 25ps pp (20ps pp typ.)

Analyzer module

  • Data Range: 9.5 Gb/s to 10.8 Gb/s
  • Minimum detectable width: 80ps typ. at ECL levels
  • Continuous clock: 40 ps at ECL levels
  • Phase Margin: <1 unit interval -25 ps

Description

Note: From July 31st 2005 the 10.8 Gb/s generator E4866A module and the 10.8 Gb/s analyzer module will be discontinued

The Keysight ParBERT 81250 10.8 Gb/s modules make the ParBERT 81250 ideal for testing 10GbE, OC-192 and OC-768 devices.

The Keysight E4866A 10.8 Gb/s generator module and E4867A 10.8 Gb/s analyzer module is each one VXI slot wide. The ParBERT 10.8 Gb/s modules are able to generate and analyze differential or single-ended signals at data rates from 9.5 to 10.8 Gb/s.

For high performance test needs, the E4866A generator module can be used in combination with the N4868A Booster module. The Booster module is available to order with either 1 differential (2 single-ended) or 2 differential (4 single-ended) data outputs.

The ParBERT 10.8 Gb/s modules make the Keysight ParBERT 81250 ideal for addressing following applications:

  • 10-Gigabit Ethernet (10.3 Gb/s and 9.953 Gb/s)
  • parallel side of OC-768/STM-256 (4x10.8 Gb/s)
  • parallel and serial sides of OC-192/STM-64 (1x10.8 Gb/s and 16x675 Mb/s)
  • multiple OC-192 devices in manufacturing concurrently

For complete details, click on the Product Overview link.

  • Generate pseudo random word sequences (PRWS) and standard PRBS up to 231-1
  • Analyze bit error ratios with user-defined data, PRBS or mixed data from parallel ports
  • Generate and analyze differential or single-ended at data rates of 9.5 to 10.8 b/s

    Generator module in combination with the N4868A Booster module:
  • Data Range: 9.5 Gb/s to 10.8 Gb/s
  • Amplitude: 0.1 to 1.8V
  • Transition Times (20%-80%): <20ps (15ps typ.)
  • Jitter: < 25ps pp (20ps pp typ.)

    Analyzer module:
  • Data Range: 9.5 Gb/s to 10.8 Gb/s
  • Minimum detectable width: 80ps typ. at ECL levels
  • Continuous clock: 40 ps at ECL levels
  • Phase Margin: <1 unit interval -25 ps