Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E5029K Hard Disk Drive Functional Head Test Read/Write Amplifiers

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Data rates to 1.5 Gbps
  • No pogo pins in high data rate paths
  • Works with second generation Head Load Mechanism
  • Calibration in EEPROM for each serial number amplifier
  • Must be integrated with and attached to an E5029E second generation cassette
  • For more information see the product specifications available from the Data Storage Test Support Web Site

Description

Discontinuance Notice: The E5029K will be discontinued as of April 1, 2008. The last day to order them is March 31, 2008 and end of support life will be April 1, 2009.

The Keysight E5029K read/write amplifier is designed to support second generation spin stands with a new HGA holder cassette configuration. Read/write amplifiers can be made utilizing commercial chips. The software driver is a part of the amplifier customization.

The supporting amplifier buffer comes in two versions to support either Keysight or third-party read/write amplifiers.

Documentation is available so that third party vendors or the customer can build the read/write amplifier.