Here’s the page we think you wanted. See search results instead:


Contact an Expert

E5029E Hard Disk Drive Functional Head Test HGA Cassettes

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Data rates to 1.5 Gbps
  • 150 K TPI track density
  • Works with second generation Head Load Mechanism
  • Must be integrated with and attached to an E5029K second generation read/write amplifier
  • For more information see the product specifications available from the Data Storage Test Support Web Site


The Keysight E5029E is a new cassette configuration required by the second generation spin stands that support 150 K TPI operation. The E5029K read/write amplifiers are held on these cassettes. The cassette is customized to hold the customers HGA.

Documentation is available so that third party vendors or the customer can build the cassettes in addition to Keysight.