Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E5023A Hard Disk Drive Functional Head Test Electronics

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • 1.5 Gbps (Option 415) or 2.6 Gbps (Option 426) data generator for parametric test
  • PW50 down to 1.5 ns
  • VXI module makes fast TAA, PW and base line measurements
  • Optional 1.2 Gbps BER module and customized PRML daughter board
  • Use either E5010C split axis or E5013A combined axis spin stand
  • Calibrated measurements out of the box
  • No alignment for new HGA dimensions, just file data entry edits
  • DLL function calls and TXSL actions supported

Description

Discontinuance Notice: The E5023A will be discontinued as of April 1, 2008. The last day to order them is March 31, 2008 and end of support life will be April 1, 2013.

The Keysight E5023A consists of the 1.5 Gbps (Option 415) or 2.6 Gbps (Option 426) electronics rack that is part of a HDD head test system. The other key component of this system is a spin stand such as the E5010C split axis or E5013A combined axis. The E5023A includes a number of purpose built VXI modules that have internal DSP capability in order to improve throughput and implement module level calibration. The system software and module firmware is typically upgraded monthly to add new system features. The modular construction promotes lower cost upgrades than replacing the complete electronics package.