Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E5013A Hard Disk Drive Functional Head Test Combined Axis Spin Stand

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • 150 K Tracks Per Inch
  • Second generation Head Load Mechanism
  • Spindle is fixed on granite and electronics moves in X-Y plane
  • For more information see the product specifications available from the Data Storage Test Support Web Site

Description

The Keysight E5013A is the 150 K TPI combined axis spin stand part of a HDD head test system. The other key component of this system includes an electronics rack, such as the E5023A.